Clamp strap with protective insert, carbon steel (04131) (04131-112510)

Clamp strap with protective insert, carbon steel (04131) 04131-112510

Product Details:

Manufacturer part number: 04131-112510

Brand: NORELEM

Price: 37.36

Delivery time: 4 Days


Technical Data:

Component material: polyacetal

L2: 38

L3: 24

B1: 11

B3: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04131-112510

Part Number
04131-112510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material L2 L3 B1 B3 B2=Width A=Height L1= length for screws A1 Weight (ERP)
(kg)

37.36 €

1 4 Days polyacetal382411203020125M1020.50.3649

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 with protective insert Item Clamp strap
RoHS yes

This page is Clamp strap with protective insert, carbon steel (04131), part number 04131-112510.
You can find the detail information about specifications and dimensions on part number 04131-112510.

Variation of this product

Part Number
04131-110008
04131-116012
04131-210008
04131-212510
04131-216012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material L2 L3 B1 B3 B2=Width A=Height L1= length for screws A1 Weight (ERP)
(kg)

31.02 €

1 4 Days polyacetal32189163015100M815.50.2305

42.34 €

1 4 Days polyacetal473014244025160M1225.50.7355

35.62 €

1 4 Days polyurethane32189163015100M815.50.2287

41.22 €

1 4 Days polyurethane382411203020125M1020.50.3642

46.00 €

1 4 Days polyurethane473014244025160M1225.50.7428

Tech Support