Clamp strap open-u, form B, aluminium (04110) (04110-206)

Clamp strap open-u, form B, aluminium (04110) 04110-206

Product Details:

Manufacturer part number: 04110-206

Brand: NORELEM

Price: 25.94

Delivery time: 4 Days


Technical Data:

B1: 7

for screw: M6

B3: 6

B2=Width: 19

A=Height: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04110-206

Part Number
04110-206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 for screw B3 B2=Width A=Height L1= length B4 Weight (ERP)
(kg)

25.94 €

1 4 Days 7M6619126030.0235

Loading...

  1. 1

Basic information

Main material Aluminium Form B Version 1 open-u
Item Clamp Strap RoHS yes

This page is Clamp strap open-u, form B, aluminium (04110), part number 04110-206.
You can find the detail information about specifications and dimensions on part number 04110-206.

Variation of this product

Part Number
04110-208
04110-210
04110-212
04110-2121
04110-216
04110-2161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 for screw B3 B2=Width A=Height L1= length B4 Weight (ERP)
(kg)

40.38 €

1 4 Days 9M8825158040.0506

43.90 €

1 4 Days 11M1010312010050.1070

43.90 €

1 4 Days 14M12/M1412382512560.1955

43.90 €

1 4 Days 14M12/M1412382816060.2849

67.29 €

1 4 Days 18M16/M1815483016080.3780

94.24 €

1 4 Days 18M16/M1815483620080.5668

Tech Support