Clamp strap open-u, form A, carbon steel (04110) (04110-16)

Clamp strap open-u, form A, carbon steel (04110) 04110-16

Product Details:

Manufacturer part number: 04110-16

Brand: NORELEM

Price: 22.81

Delivery time: 4 Days


Technical Data:

B1: 18

for screw: M16/M18

B3: 15

B2=Width: 48

A=Height: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04110-16

Part Number
04110-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 for screw B3 B2=Width A=Height L1= length B4 Weight (ERP)
(kg)

22.81 €

1 4 Days 18M16/M1815483016081.0640

Loading...

  1. 1

Basic information

Main material High carbon steel Form A Version 1 open-u
Item Clamp Strap RoHS yes

This page is Clamp strap open-u, form A, carbon steel (04110), part number 04110-16.
You can find the detail information about specifications and dimensions on part number 04110-16.

Variation of this product

Part Number
04110-12
04110-121
04110-122
04110-161
04110-162
04110-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 for screw B3 B2=Width A=Height L1= length B4 Weight (ERP)
(kg)

16.15 €

1 4 Days 14M12/M1412382512560.5700

18.55 €

1 4 Days 14M12/M1412382516060.7152

24.22 €

1 4 Days 14M12/M1412382520060.9100

26.36 €

1 4 Days 18M16/M1815483020081.3350

38.01 €

1 4 Days 18M16/M18154840250102.1630

34.82 €

1 4 Days 22M20/M22155240200101.7750

Tech Support