Clamp straps tapped-heel (04050)

Clamp straps tapped-heel (04050)
· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04050-05
04050-06
04050-08
04050-10
04050-12
04050-14
04050-16
04050-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
F
(kN)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Weight (ERP)
(kg)

12.96 €

1 4 Days 10125.5M63.42840181881.20.0231

14.79 €

1 4 Days 12167M64.8210502223101.60.0495

17.08 €

1 4 Days 16209M88.77126328291220.0917

22.60 €

1 4 Days 202511M1013.916803636162.50.1988

31.60 €

1 4 Days 253214M1220.22010045452030.3999

47.93 €

1 4 Days 324016M1427.62512557562540.7968

83.75 €

1 4 Days 405018M1637.83016072723251.5680

167.06 €

1 4 Days 506022M2058.83020090904062.3470

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Version 1 Adjustable Item Clamp strap RoHS Yes

Tech Support