Manufacturer part number: 04570-1032
Brand: NORELEM
Price: 134.07 €
Delivery time: 4 Days
L=Length: 40
H1: 32
H=Height: 19
B=Width: 30
L2: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04570-1032
Part Number
|
---|
04570-1032 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length | H1 | H=Height | B=Width | L2 | B1 | L1 | Clamping force (N) | J | H2 | H3 | D=diameter | Tightening torque (Nm) | G=Thread | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.07 € | 1 | 4 Days | 40 | 32 | 19 | 30 | 12 | 11 | 26 | 8500 | 4 | 7 | 2 | 6 | 50 | M10 | 0.2200 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Form | B |
---|---|---|---|---|---|
Version 1 | fixed | Item | Toe Clamp | Kind of fastening | fastening holes |
Application | blanks |
This page is Toe clamp fixed, form B, carbon steel (04570), part number 04570-1032.
You can find the detail information about specifications and dimensions on part number 04570-1032.
Configure
Basic Attributes
L=Length
H1
H=Height
B=Width
L2
B1
L1
Clamping force(N)
J
H2
H3
D=diameter
Tightening torque(Nm)
G=Thread
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04570-0825 |
04570-1238 |
04570-1645 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | H1 | H=Height | B=Width | L2 | B1 | L1 | Clamping force (N) | J | H2 | H3 | D=diameter | Tightening torque (Nm) | G=Thread | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.99 € | 1 | 4 Days | 32 | 25 | 15 | 25 | 10 | 10 | 21.5 | 7000 | 3 | 7 | 1.6 | 6 | 25 | M8 | 0.1002 | ||
151.83 € | 1 | 4 Days | 50 | 38 | 23 | 35 | 16 | 12 | 33 | 20000 | 5 | 10 | 2.3 | 8 | 90 | M12 | 0.3366 | ||
196.50 € | 1 | 4 Days | 60 | 45 | 25 | 40 | 20 | 14 | 40 | 40000 | 6 | 10 | 3.2 | 10 | 200 | M16 | 0.5159 |