Link clamp, hydraulic, form B, O-ring flange connection steel (04624)

Link clamp, hydraulic, form B, O-ring flange connection steel (04624)
· Integrated metal wiper

· Collision-free accessibility to the workpiece

· Lineless pressure supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04624-40-161204
04624-40-251204
04624-40-401204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(degrees)
H1 L2 D B1 L1 L4 D1 G B L H B4 L5 D2 H2 H3 H4 B2 Piston Ø L6 B3 L8 L7 L9 Clamping force at 100 bar
(kN)
C
(degrees)
Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
L10 Weight (ERP)
(kg)

477.48 €

1 4 Days 6941.5153838382838.5M6x1261521172019437.510.522.571649387.535381.5695.2-240.8500

638.94 €

1 4 Days 6550245056564450.5M8x2272721562724454192282563.5561036563.96513.8-28.12.2400

691.38 €

1 4 Days 6565367062786670.5M10x22951001912931.5567.7202513.54082.5781050.5629.565-19424.3500

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised Form B
Version 1 hydraulic Item Link clamp Form definition double-acting
Connection type o-ring flange connection RoHS yes PL Edelstahl no

Tech Support