Link clamp, hydraulic, form A, screw connection steel (04624)

Link clamp, hydraulic, form A, screw connection steel (04624)
· Integrated metal wiper

· Collision-free accessibility to the workpiece

· Lineless pressure supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04624-40-161104
04624-40-251104
04624-40-401104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(degrees)
H1 L2 L3 D B1 L1 L4 D1 G B L H L5 H2 H3 H4 B2 Piston Ø L6 B3 L8 G1 L7 L9 Clamping force at 100 bar
(kN)
C
(degrees)
Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
Weight (ERP)
(kg)

477.48 €

1 4 Days 6941.515183838382838.5M6x1261521171937.510.522.571649387.5G1/835381.5695.2-0.8500

638.94 €

1 4 Days 655024255056564450.5M8x2280721562454192282563.55610G1/444563.96513.8-2.2400

691.38 €

1 4 Days 656536327062786670.5M10x228510019131.567.7202513.54082.56210G1/440.5789.565-194.3500

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised Form A
Version 1 hydraulic Item Link clamp Form definition double-acting
Connection type screw connection RoHS yes PL Edelstahl no

Tech Support