Hook clamp with collar, with clamp force intensifier, carbon steel (04371-310, 04371-312) (04371-310)

Hook clamp with collar, with clamp force intensifier, carbon steel (04371-310, 04371-312) 04371-310

Product Details:

Manufacturer part number: 04371-310

Brand: NORELEM

Price: 156.23

Delivery time: 4 Days


Technical Data:

Hand force FH: 130 N

F: 6.1 kN

H1: 79

L2: 10

L1: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04371-310

Part Number
04371-310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
F
(kN)
H1 L2 L1 L H D=Thread H2 H3 P R SW D1=Diameter A=Handle length Weight (ERP)
(kg)

156.23 €

1 4 Days 1306.17910131272M106765.110401925650.4200

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material zinc
Component colour orange RAL 2004 Version 1 with collar Item Hook Clamp
Version 2 with clamp force intensifier RoHS yes PL Edelstahl no

This page is Hook clamp with collar, with clamp force intensifier, carbon steel (04371-310, 04371-312), part number 04371-310.
You can find the detail information about specifications and dimensions on part number 04371-310.

Variation of this product

Part Number
04371-312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
F
(kN)
H1 L2 L1 L H D=Thread H2 H3 P R SW D1=Diameter A=Handle length Weight (ERP)
(kg)

180.90 €

1 4 Days 1708.79612181888M128280.912502732800.8500

Tech Support