Swing clamp compact, hydraulic, compact, with spring return, Form C, screw-in thread (04368)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04368-14062306190100
04368-14062306190200
04368-14081306190100
04368-14081306190200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H6 Form definition H7 travel Swivel direction Weight (ERP)
(kg)

425.04 €

1 4 Days 6single-acting106right0.2500

425.04 €

1 4 Days 6single-acting106left0.2500

433.32 €

1 4 Days 8double-acting88right0.2700

433.32 €

1 4 Days 8double-acting88left0.2700

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised Form C
H1 103 Version 1 compact Item Swing Clamp
D 10 G M28x1,5 H 110
Version 2 hydraulic D3 24.5 H2 91
H3 70 H4 58 D4 25
H8 12 H9 11.5 Connection type drilled channels
Piston Ø 14 Flow rate max.(cm³/s) 2.5 Oil requirement / stroke(cm³) 1.2
L8 36 RoHS yes PL Edelstahl no

Tech Support