Manufacturer part number: 04368-14062204190200
Brand: NORELEM
Price: 496.80 €
Delivery time: 4 Days
L2: -
L3: 24
B1: -
L1: 32
L4: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04368-14062204190200
Part Number
|
---|
04368-14062204190200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L2 | L3 | B1 | L1 | L4 | D1 | L | B4 | L5 | D2 | B2 | H5 | H6 | Form definition | H7 | Connection type | travel | Swivel direction | H10 | L6 | B3 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
496.80 € | 1 | 4 Days | - | 24 | - | 32 | 22 | 10 | 50 | 8.5 | - | 5.5 | 28 | 6.5 | 6 | single-acting | 10 | o-ring flange connection | 6 | left | 8.5 | 2.5 | 7 | 0.3800 |
Loading...
Main material | steel | Surface finish body | black oxidised | Form | A |
---|---|---|---|---|---|
H1 | 103 | Version 1 | compact | Item | Swing Clamp |
D | 10 | G | M27x1,5 | B | 40 |
H | 110 | Version 2 | hydraulic | H2 | 91 |
H3 | 73 | H4 | 51 | H8 | 12 |
H9 | 11.5 | Piston Ø | 14 | Flow rate max.(cm³/s) | 2.5 |
Oil requirement / stroke(cm³) | 1.2 | RoHS | yes | PL Edelstahl | no |
This page is Swing clamp compact, hydraulic, with spring return, form A, flange top (04368), part number 04368-14062204190200.
You can find the detail information about specifications and dimensions on part number 04368-14062204190200.
Configure
Basic Attributes
L2
B1
L5
L3
L1
L4
D1
L
B4
D2
B2
H5
H6
Form definition
H7
Connection type
travel
Swivel direction
H10
L6
B3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04368-14062104190100 |
04368-14062104190200 |
04368-14062204190100 |
04368-14081104190100 |
04368-14081104190200 |
04368-14081204190100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L2 | L3 | B1 | L1 | L4 | D1 | L | B4 | L5 | D2 | B2 | H5 | H6 | Form definition | H7 | Connection type | travel | Swivel direction | H10 | L6 | B3 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
535.44 € | 1 | 4 Days | 16x45° | - | 22 | 22.5 | - | - | 40 | - | - | - | - | 11 | 6 | single-acting | 10 | screw connection | 6 | right | - | - | - | 0.3800 | ||
535.44 € | 1 | 4 Days | 16x45° | - | 22 | 22.5 | - | - | 40 | - | - | - | - | 11 | 6 | single-acting | 10 | screw connection | 6 | left | - | - | - | 0.3800 | ||
496.80 € | 1 | 4 Days | - | 24 | - | 32 | 22 | 10 | 50 | 8.5 | - | 5.5 | 28 | 6.5 | 6 | single-acting | 10 | o-ring flange connection | 6 | right | 8.5 | 2.5 | 7 | 0.3800 | ||
540.96 € | 1 | 4 Days | 16x45° | - | 22 | 22.5 | - | - | 40 | - | - | - | - | 11 | 8 | double-acting | 8 | screw connection | 8 | right | - | - | - | 0.4000 | ||
540.96 € | 1 | 4 Days | 16x45° | - | 22 | 22.5 | - | - | 40 | - | - | - | - | 11 | 8 | double-acting | 8 | screw connection | 8 | left | - | - | - | 0.4000 | ||
540.96 € | 1 | 4 Days | - | 24 | - | 32 | 22 | 10 | 50 | 8.5 | - | 5.5 | 28 | 6.5 | 8 | double-acting | 8 | o-ring flange connection | 8 | right | 8.5 | 2.5 | 7 | 0.4000 |