Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42219-125180510 |
42219-225180510 |
42219-325180510 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Form definition | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
54.70 € | 1 | 4 Days | A | Centring pin | 0.0746 | ||
68.46 € | 1 | 4 Days | B | Clamping pin | 0.0481 | ||
51.42 € | 1 | 4 Days | C | Adjustment pin | 0.0482 |
Loading...
Material | Steel | Type | Main Body | Main material | Mild steel |
---|---|---|---|---|---|
Item | 5-axis clamping pin | Version 1 | UNILOCK | Surface finish body | Oxidised |
D(mm) | 18 | D1=Thread | M10 | D2(mm) | 16.5 |
D3(mm) | 9 | H(mm) | 5 | SW(mm) | 8 |
T(mm) | 5 | Size | System size 50MM | RoHS | Yes |