Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41091-125470
Material | Steel | Type | Main Body | Main material | Mild steel |
---|---|---|---|---|---|
Item | Nc-vice | Version 1 | Mechanical | Version 2 | Hardened |
Main colour | Ground | B=Width(mm) | 125 | H clamping range | 0-239 |
L=Length(mm) | 470 | L1(mm) | 115 | L2(mm) | 300 |
L3(mm) | 280 | L4(mm) | 150 | L5(mm) | 564 |
RoHS | Yes | Weight (ERP)(kg) | 38.0000 |
This page is NC vice jaw width 125 mm (41091), part number 41091-125470.
You can find the detail information about specifications and dimensions on part number 41091-125470.