Centric-vice for zero-point clamping system, hardened, mild steel (41102) (41102-080200)

Centric-vice for zero-point clamping system, hardened, mild steel (41102) 41102-080200

Product Details:

Manufacturer part number: 41102-080200

Brand: NORELEM

Price: 1,312.38

Delivery time: 4 Days


Technical Data:

L3: 52

H1: 16

L2: 66-161

L1: 6-101

L=Length: 200


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41102-080200

Part Number
41102-080200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 H1 L2 L1 L=Length B=Width H SW Weight (ERP)
(kg)

1,312.38 €

1 4 Days 521666-1616-1012008050h7125.5000

Loading...

  1. 1

Basic information

Main material mild steel Main colour ground Item Centric-Vice
Version 2 hardened Version 1 for zero-point clamping system RoHS yes

This page is Centric-vice for zero-point clamping system, hardened, mild steel (41102), part number 41102-080200.
You can find the detail information about specifications and dimensions on part number 41102-080200.

Variation of this product

Part Number
41102-125315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L3 H1 L2 L1 L=Length B=Width H SW Weight (ERP)
(kg)

2,368.08 €

1 4 Days 661794-2766-18831512562h71416.5000

Tech Support