Manufacturer part number: 41355-120
Brand: NORELEM
Price: 172.73 €
Delivery time: 4 Days
Clamp range: extension by 120 mm
L1= length: 120
Weight (ERP): 0.6517 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41355-120
Main material | high carbon steel | Item | Extension Shaft | D=diameter | 34 |
---|---|---|---|---|---|
RoHS | yes |
This page is Extension shaft, carbon steel (41355), part number 41355-120.
You can find the detail information about specifications and dimensions on part number 41355-120.
Part Number |
---|
41355-060 |
41355-240 |
41355-480 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamp range | L1= length | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
129.98 € | 1 | 4 Days | extension by 60 mm | 60 | 0.2600 | ||
215.53 € | 1 | 4 Days | extension by 240 mm | 240 | 1.5180 | ||
420.90 € | 1 | 4 Days | extension by 480 mm | 480 | 3.1800 |