Centre jaw, mild steel (41335) (41335-0901500)

Centre jaw, mild steel (41335) 41335-0901500

Product Details:

Manufacturer part number: 41335-0901500

Brand: NORELEM

Price: 789.36

Delivery time: 4 Days


Technical Data:

B=Jaw width: 90

Weight (ERP): 3.3800 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41335-0901500

Part Number
41335-0901500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width Weight (ERP)
(kg)

789.36 €

1 4 Days 903.3800

Loading...

  1. 1

Basic information

Main material mild steel Component material tool steel Item Centre Jaw
RoHS yes

This page is Centre jaw, mild steel (41335), part number 41335-0901500.
You can find the detail information about specifications and dimensions on part number 41335-0901500.

Variation of this product

Part Number
41335-1251500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Jaw width Weight (ERP)
(kg)

928.74 €

1 4 Days 1255.1000

Tech Support