Pendulum jaw, mild steel (41325) (41325-09015010)

Pendulum jaw, mild steel (41325) 41325-09015010

Product Details:

Manufacturer part number: 41325-09015010

Brand: NORELEM

Price: 981.18

Delivery time: 4 Days


Technical Data:

B=Jaw width: 90

Weight (ERP): 6.0000 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41325-09015010

Part Number
41325-09015010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width Weight (ERP)
(kg)

981.18 €

1 4 Days 906.0000

Loading...

  1. 1

Basic information

Main material mild steel Component material tool steel Item Pendulum Jaw
RoHS yes

This page is Pendulum jaw, mild steel (41325), part number 41325-09015010.
You can find the detail information about specifications and dimensions on part number 41325-09015010.

Variation of this product

Part Number
41325-12515010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Jaw width Weight (ERP)
(kg)

1,175.76 €

1 4 Days 1258.7700

Tech Support