Manufacturer part number: 41065-240
Brand: NORELEM
Price: 239.07 €
Delivery time: 4 Days
L=Length: 240
Clamp range: extension by 240 mm
Weight (ERP): 1.5050 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41065-240
Main material | high carbon steel | Item | Extension Shaft | Version 1 | with union nut |
---|---|---|---|---|---|
RoHS | yes |
This page is Extension shaft with union nut, carbon steel (41065), part number 41065-240.
You can find the detail information about specifications and dimensions on part number 41065-240.
Part Number |
---|
41065-060 |
41065-120 |
41065-480 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | Clamp range | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
143.44 € | 1 | 4 Days | 60 | 22-82 | 0.2610 | ||
191.28 € | 1 | 4 Days | 120 | 82-142 | 0.6517 | ||
467.82 € | 1 | 4 Days | 480 | extension by 480 mm | 3.1800 |