3 Axis clamping system for grid plates (41000) (41000-4012100)

3 Axis clamping system for grid plates (41000) 41000-4012100

Product Details:

Manufacturer part number: 41000-4012100

Brand: NORELEM

Price: 3,029.10

Delivery time: 4 Days


Technical Data:

A: 40 mm

A1: 160 mm

B1: 148 mm

B2: 124 mm

D: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41000-4012100

Part Number
41000-4012100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
B1
(mm)
B2
(mm)
D
(mm)
K=grid spacing Weight (ERP)
(kg)

3,029.10 €

1 4 Days 401601481241240x40 (M12)18.8800

Loading...

  1. 1

Basic information

Max. Clamping Force(N) 3000 or More Material Steel Type Main Body
Clamping force(N) 22000 Main material Mild steel Component material Steel
Item 3 axis clamping system Version 1 For grid plate B(mm) 190
H=Clamping height(mm) 100 * RoHS Yes

This page is 3 Axis clamping system for grid plates (41000), part number 41000-4012100.
You can find the detail information about specifications and dimensions on part number 41000-4012100.

Variation of this product

Part Number
41000-5012100
41000-5016100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1
(mm)
B1
(mm)
B2
(mm)
D
(mm)
K=grid spacing Weight (ERP)
(kg)

3,067.74 €

1 4 Days 501501381141250x50 (M12)19.4450

3,067.74 €

1 4 Days 501501341101650x50 (M16)19.0150

Tech Support