Flat clamp with cam, with tension lever, form C, carbon steel (04472) (04472-20400)

Flat clamp with cam, with tension lever, form C, carbon steel (04472) 04472-20400

Product Details:

Manufacturer part number: 04472-20400

Brand: NORELEM

Price: 150.94

Delivery time: 4 Days


Technical Data:

D1: 13

L2: 15

D2: M4x4

L1: 30.5

H=Height: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04472-20400

Part Number
04472-20400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L2 D2 L1 H=Height L=Length R H2 B2 H3 D=bore diameter B1 Clamping force
(kN)
H4 Travel S Hand force FH
(N)
H5 B3 H6 H7 B=Width B4 Weight (ERP)
(kg)

150.94 €

1 4 Days 1315M4x430.51033.5636835.238451170203630124580.1300

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body black oxidised Component material high carbon steel
Main colour black Form C Item Flat Clamp
Component colour black Version 2 with tension lever Version 1 with cam
Surface finish component black oxidised RoHS yes PL Edelstahl no

This page is Flat clamp with cam, with tension lever, form C, carbon steel (04472), part number 04472-20400.
You can find the detail information about specifications and dimensions on part number 04472-20400.

Variation of this product

Part Number
04472-20600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 L2 D2 L1 H=Height L=Length R H2 B2 H3 D=bore diameter B1 Clamping force
(kN)
H4 Travel S Hand force FH
(N)
H5 B3 H6 H7 B=Width B4 Weight (ERP)
(kg)

176.96 €

1 4 Days 1922M5x546155010091258.2606722803055461870120.4400

Tech Support