Compensating clamp steel (02380) (02380-150)

Compensating clamp steel (02380) 02380-150

Product Details:

Manufacturer part number: 02380-150

Brand: NORELEM

Price: 357.39

Delivery time: 4 Days


Technical Data:

L3: 20

H1: 25

B: 13

D1: M10

L2: 90


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02380-150

Part Number
02380-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 H1 B D1 L2 M1 F
(N)
M2 D2 M= width L1 H=Height K L=Length R L4 Weight (ERP)
(kg)

357.39 €

1 4 Days 202513M109062500142024150508016515-1.1550

Loading...

  1. 1

Basic information

Main material steel Item Compensating Clamp RoHS yes

This page is Compensating clamp steel (02380), part number 02380-150.
You can find the detail information about specifications and dimensions on part number 02380-150.

Variation of this product

Part Number
02380-170
02380-300
02380-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L3 H1 B D1 L2 M1 F
(N)
M2 D2 M= width L1 H=Height K L=Length R L4 Weight (ERP)
(kg)

478.86 €

1 4 Days 252017M1610011500021.5263417060110190--2.5400

505.08 €

1 4 Days 302513M10100625001420243005080315151602.0220

266.44 €

1 4 Days 13108.5M835350011.51319.575306585--0.3414

Tech Support