Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42200-1207550400 |
42200-1210050400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height | H1 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
971.52 € | 1 | 4 Days | 75 | 18.5 | 3.6400 | ||
1,014.30 € | 1 | 4 Days | 100 | 24 | 4.4500 |
Loading...
Main material | mild steel | Form | A | Form definition | without rotation lock |
---|---|---|---|---|---|
Item | 5-Axis Basic Module | Surface finish body | oxidised | Version 1 | UNILOCK |
Version 2 | foot without elongated hole | D=diameter | 80 | D1=Diameter | 12 |
SW | 6 | Tightening torque max.(Nm) | 15 | Size | SYSTEM SIZE 80MM |
Holding force F(kN) | 50 | Retraction force(kN) | 15 | RoHS | true |