Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42201-10-12150500
Main material | mild steel | Form | B | Item | 5-Axis Basic Module |
---|---|---|---|---|---|
Surface finish body | oxidised | Version 1 | UNILOCK | Version 2 | Duo |
D=Reamed hole | 12 | H=Height | 150 | H1 | 59 |
H2 | 52 | L=Length | 162.5 | SW=key width | 6 |
T=thread depth | 35 | T1 | 12 | Tightening torque max.(Nm) | 15 |
Retraction force(kN) | 15 | RoHS | false | PL Edelstahl | false |
Weight (ERP)(kg) | 15.4000 |
This page is 5-axis basic module UNILOCK, duo, form B, mild steel oxidised (42201), part number 42201-10-12150500.
You can find the detail information about specifications and dimensions on part number 42201-10-12150500.