Manufacturer part number: 42201-10-12075500
Brand: NORELEM
Price: 1,811.94 €
Delivery time: 4 Days
H=Height: 75 mm
H2: 25 mm
L=Length: 149.5 mm
T=thread depth: 16.5 mm
T1: 5.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42201-10-12075500
Main material | Mild steel | Form | A | Item | 5-axis basic module |
---|---|---|---|---|---|
Surface finish body | Oxidised | Version 1 | UNILOCK | Version 2 | Duo |
D=Reamed hole(mm) | 12 | H1(mm) | 25 | SW=key width(mm) | 6 |
Tightening torque max.(Nm) | 15 | Retraction force(kN) | 15 | RoHS | No |
PL Edelstahl | No |
This page is 5-axis basic module UNILOCK, duo, form A, mild steel oxidised (42201), part number 42201-10-12075500.
You can find the detail information about specifications and dimensions on part number 42201-10-12075500.
Part Number |
---|
42201-10-12100500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) | H2 (mm) | L=Length (mm) | T=thread depth (mm) | T1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
2,054.82 € | 1 | 4 Days | 100 | 21 | 162.5 | 30 | 12 | 7.6000 |