Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42200-12125500 |
42200-12150500 |
42200-12175500 |
42200-16125500 |
42200-16150500 |
42200-16175500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Diameter | H=Height | L | RoHS | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
1,244.76 € | 1 | 4 Days | 12 | 125 | - | true | - | 6.6800 | ||
1,295.82 € | 1 | 4 Days | 12 | 150 | - | true | - | 7.5000 | ||
1,351.02 € | 1 | 4 Days | 12 | 175 | 6 | - | false | 8.4500 | ||
1,244.76 € | 1 | 4 Days | 16 | 125 | 6 | false | false | 6.6500 | ||
1,295.82 € | 1 | 4 Days | 16 | 150 | 6 | false | false | 7.6000 | ||
1,337.22 € | 1 | 4 Days | 16 | 175 | 6 | false | false | 8.4500 |
Loading...
Main material | mild steel | Form | A | Form definition | without rotation lock |
---|---|---|---|---|---|
Item | 5-Axis Basic Module | Surface finish body | oxidised | Version 1 | UNILOCK |
Version 2 | foot with elongated hole | D=diameter | 80 | SW | 6 |
Tightening torque max.(Nm) | 15 | Size | SYSTEM SIZE 80MM | Holding force F(kN) | 50 |
Retraction force(kN) | 15 |