Side clamp, jaw plate prism (04520) (04520-112X2)

Side clamp, jaw plate prism (04520) 04520-112X2

Product Details:

Manufacturer part number: 04520-112X2

Brand: NORELEM

Price: 191.09

Delivery time: 4 Days


Technical Data:

Version 1: left

B=Width: 32

D1: M8

D2: 8.4

F max.: 3.5 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04520-112X2

Part Number
04520-112X2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width D1 D2 F max.
(kN)
H1 H2 H3 H4 L1= length L2 L3 S slot dimension A Weight (ERP)
(kg)

191.09 €

1 4 Days left32M88.43.5203084013250323120.2701

Loading...

  1. 1

Basic information

Main material steel Version v-block jaw Item Side Clamp
Version 2 jaw plate prism RoHS true

This page is Side clamp, jaw plate prism (04520), part number 04520-112X2.
You can find the detail information about specifications and dimensions on part number 04520-112X2.

Variation of this product

Part Number
04520-110X2
04520-114X2
04520-212X2
04520-214X2
04520-216X2
04520-218X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 B=Width D1 D2 F max.
(kN)
H1 H2 H3 H4 L1= length L2 L3 S slot dimension A Weight (ERP)
(kg)

190.51 €

1 4 Days left32M88.43.5203084013250323100.2671

191.43 €

1 4 Days left32M88.43.5203084013250323140.3004

228.14 €

1 4 Days left48M1212.573860166219072404120.9016

222.65 €

1 4 Days left48M1212.573840166219072404140.8489

223.82 €

1 4 Days left48M1212.573840166219072404160.8664

224.64 €

1 4 Days left48M1212.573840166219072404180.8870

Tech Support