Side clamp, jaw plate level (04520) (04520-212X1)

Side clamp, jaw plate level (04520) 04520-212X1

Product Details:

Manufacturer part number: 04520-212X1

Brand: NORELEM

Price: 228.14

Delivery time: 4 Days


Technical Data:

Version 1: Left

B=Width: 48 mm

D1: M12 mm

D2: 12.5 mm

F max.: 7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04520-212X1

Part Number
04520-212X1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
D2
(mm)
F max.
(kN)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
S
(mm)
slot dimension A Weight (ERP)
(kg)

228.14 €

1 4 Days Left48M1212.573860166219072404120.8914

Loading...

  1. 1

Basic information

Main material Steel Version Jaw plate level Item Side clamp
Version 2 Jaw plate level RoHS Yes

This page is Side clamp, jaw plate level (04520), part number 04520-212X1.
You can find the detail information about specifications and dimensions on part number 04520-212X1.

Variation of this product

Part Number
04520-110X1
04520-112X1
04520-114X1
04520-214X1
04520-216X1
04520-218X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
D2
(mm)
F max.
(kN)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
S
(mm)
slot dimension A Weight (ERP)
(kg)

190.51 €

1 4 Days Left32M88.43.5203084013250323100.2651

190.51 €

1 4 Days Left32M88.43.5203084013250323120.2757

191.43 €

1 4 Days Left32M88.43.5203084013250323140.2888

222.65 €

1 4 Days Left48M1212.573840166219072404140.8637

223.82 €

1 4 Days Left48M1212.573840166219072404160.8698

224.64 €

1 4 Days Left48M1212.573840166219072404180.8870

Tech Support