Side clamp, form B steel (04460) (04460-210)

Side clamp, form B steel (04460) 04460-210

Product Details:

Manufacturer part number: 04460-210

Brand: NORELEM

Price: 180.53

Delivery time: 4 Days


Technical Data:

B=Width: 32

D: M8

D1: 8.4

F=Retaining force: 7000 N

H: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04460-210

Part Number
04460-210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D D1 F=Retaining force
(N)
H H1 H2 L=Length L1 S1 (travel) Tightening torque max.
(Nm)
BN=Slot width Weight (ERP)
(kg)

180.53 €

1 4 Days 32M88.4700024208522833100.2711

Loading...

  1. 1

Basic information

Main material steel Form B Item Side Clamp
Surface finish body case-hardened and black oxidised Actuation screw Application blanks
Kind of fastening T-slot RoHS true

This page is Side clamp, form B steel (04460), part number 04460-210.
You can find the detail information about specifications and dimensions on part number 04460-210.

Variation of this product

Part Number
04460-214
04460-218
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width D D1 F=Retaining force
(N)
H H1 H2 L=Length L1 S1 (travel) Tightening torque max.
(Nm)
BN=Slot width Weight (ERP)
(kg)

211.93 €

1 4 Days 48M1212.515000373011724049140.8373

253.80 €

1 4 Days 68M1616.5215004735138641720181.7510

Tech Support