Manufacturer part number: 04460-110
Brand: NORELEM
Price: 180.53 €
Delivery time: 4 Days
H: 24
H1: 20
D1: 8.4
BN=Slot width: 10
B=Width: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04460-110
Part Number
|
---|
04460-110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H | H1 | D1 | BN=Slot width | B=Width | D | H2 | Tightening torque max. (Nm) | L=Length | L1 | S1 (travel) | F=Retaining force (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.53 € | 1 | 4 Days | 24 | 20 | 8.4 | 10 | 32 | M8 | 8 | 3 | 52 | 28 | 3 | 7000 | 0.2738 |
Loading...
Item | Side Clamp | Main material | steel | Surface finish body | case-hardened and black oxidised |
---|---|---|---|---|---|
Form | A | Kind of fastening | T-slot | Actuation | screw |
Application | blanks | RoHS | true |
This page is Side clamp, form A steel (04460), part number 04460-110.
You can find the detail information about specifications and dimensions on part number 04460-110.
Configure
Basic Attributes
H
H1
D1
BN=Slot width
B=Width
D
H2
Tightening torque max.(Nm)
L=Length
L1
S1 (travel)
F=Retaining force(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04460-114 |
04460-118 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H | H1 | D1 | BN=Slot width | B=Width | D | H2 | Tightening torque max. (Nm) | L=Length | L1 | S1 (travel) | F=Retaining force (N) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
211.93 € | 1 | 4 Days | 37 | 30 | 12.5 | 14 | 48 | M12 | 11 | 9 | 72 | 40 | 4 | 15000 | 0.8385 | ||
253.80 € | 1 | 4 Days | 47 | 35 | 16.5 | 18 | 68 | M16 | 13 | 20 | 86 | 41 | 7 | 21500 | 1.7560 |