Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42203-120750 |
42203-121000 |
42203-121250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
829.38 € | 1 | 4 Days | 75 | 2.8500 | ||
873.54 € | 1 | 4 Days | 100 | 3.6500 | ||
934.26 € | 1 | 4 Days | 125 | 4.5000 |
Loading...
Main material | high carbon steel | Form | A | Form definition | without rotation lock |
---|---|---|---|---|---|
Item | 5-Axis Add-On Clamp Module | Surface finish body | oxidised | Version 1 | UNILOCK |
SW | 6 | Tightening torque max.(Nm) | 15 | Size | SYSTEM SIZE 80MM |
Holding force F(kN) | 50 | Retraction force(kN) | 15 | RoHS | true |