Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42201-15-135981250
Main material | mild steel | Item | 5-Axis Basic Module | Surface finish body | oxidised |
---|---|---|---|---|---|
Version 1 | UNILOCK | Version 2 | Vario | B=Width | 98 |
H=Height | 125 | L=Length | 135 | SW=key width | 6 |
Tightening torque max.(Nm) | 15 | Retraction force(kN) | 15 | RoHS | false |
PL Edelstahl | false | Weight (ERP)(kg) | 9.0000 |
This page is 5-axis basic module UNILOCK, VARIO, mild steel oxidised (42201), part number 42201-15-135981250.
You can find the detail information about specifications and dimensions on part number 42201-15-135981250.