Side clamp with rest pad, carbon steel (04485)

Side clamp with rest pad, carbon steel (04485)
· Workpiece clamping with positive down force

· Clamping jaws hardened

· Threaded pins prevent backwards slippage during the clamping process

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04485-02508
04485-03210
04485-04012
04485-04816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length B=Width C D E F F=Retaining force
(N)
G H J K L M N P R S T Tightening torque
(Nm)
Weight (ERP)
(kg)

269.62 €

1 4 Days 62224014203600014325-3212148.551475.5M8x20M4x8150.2263

303.93 €

1 4 Days 7825501825410000183.732-401617.511717.595M10x25M5x10300.4007

413.81 €

1 4 Days 9332602130517000214.540-48202013821113M12x30M6x12650.7287

502.32 €

1 4 Days 1243880284062500027648-632526171028151M16x40M8x161301.5290

Loading...

  1. 1

Basic information

Main material high carbon steel Component material tool steel Item Side Clamp
Surface finish body tempered, black oxidised Version 1 with rest pad Actuation screw
Application blanks RoHS true

Tech Support