Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04624-10-16082404 |
04624-10-25102404 |
04624-10-36102404 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | B1 | B2 | D | D1 | H | H1 | H2 | H4 | L | L1 | L2 | L3 | L4 | Travel S | Clamping force at 100 bar (kN) | Clamping force at 500 bar (kN) | Piston Ø | Oil requirement / 10mm travel (cm³) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
349.60 € | 1 | 4 Days | 50 | - | 32 | 13.5 | 8.5 | 32 | 19 | 31 | 8.5 | 68 | 13 | 2 | 27 | 32 | 8 | 1.7 | 8.5 | 16 | 2 | 1.2000 | ||
403.82 € | 1 | 4 Days | 60 | - | 40 | 15 | 9 | 40 | 23 | 39 | 9 | 90 | 14 | 2.5 | 38 | 42 | 10 | 4 | 20 | 25 | 4.9 | 1.4000 | ||
583.74 € | 1 | 4 Days | 80 | 14 | 56 | 18 | 11 | 50 | 27 | 49 | 11 | 96 | 16 | 2 | 38 | 46 | 10 | 8 | 40 | 36 | 10.2 | 2.4000 |
Loading...
Main material | steel | Form definition | single-acting | Item | Side Clamp |
---|---|---|---|---|---|
Surface finish body | black oxidised | Version 1 | hydraulic | G | 1/4 |
H3 | 4 | Connection type | Thread and O-ring connection | RoHS | true |
PL Edelstahl | false |
Configure
Basic Attributes
B
B1
B2
D
D1
H
H1
H2
H4
L
L1
L2
L3
L4
Travel S
Clamping force at 100 bar(kN)
Clamping force at 500 bar(kN)
Piston Ø
Oil requirement / 10mm travel(cm³)
Filter by standard shipping days
Optional Attributes