Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04578-080400 |
04578-100500 |
04578-120600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length | B=Width | C=height | D | E | F | F=Retaining force (N) | G | H | J | K | L | M | N | Tightening torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395.26 € | 1 | 4 Days | 45 | 45 | 40 | 30 | 25 | 5.3 | 15000 | 12 | 31 | M8 | 32 | 62.5 | M8x35 | M4x4 | 25 | 0.5352 | ||
447.12 € | 1 | 4 Days | 55 | 55 | 50 | 40 | 30 | 7.1 | 27000 | 16 | 39 | M10 | 40 | 74 | M10x40 | M4x4 | 50 | 0.9861 | ||
535.44 € | 1 | 4 Days | 65 | 65 | 60 | 45 | 35 | 8 | 38000 | 20 | 47 | M12 | 48 | 91 | M12x50 | M5x5 | 90 | 1.7090 |
Loading...
Main material | high carbon steel | Component material | tool steel | Item | Side Clamp |
---|---|---|---|---|---|
Surface finish body | black oxidised | Actuation | screw | Application | blanks |
Kind of fastening | bore | RoHS | true |
Configure
Basic Attributes
A=Length
B=Width
C=height
D
E
F
F=Retaining force(N)
G
H
J
K
L
M
N
Tightening torque(Nm)
Filter by standard shipping days
Optional Attributes