Side clamp, steel (04562) (04562-112)

Side clamp, steel (04562) 04562-112

Product Details:

Manufacturer part number: 04562-112

Brand: NORELEM

Price: 460.46

Delivery time: 4 Days


Technical Data:

F=Retaining force: 25000 N

F1: 5000 N

Actuation: screw

Application: rough and machined parts

Kind of fastening: elongated hole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04562-112

Part Number
04562-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F=Retaining force
(N)
F1
(N)
Actuation Application Kind of fastening Weight (ERP)
(kg)

460.46 €

1 4 Days 250005000screwrough and machined partselongated hole2.6550

Loading...

  1. 1

Basic information

Main material steel Component material steel Item Side Clamp
Surface finish body black oxidised Surface finish component hardened Tightening torque of screw C1(Nm) 30
RoHS true

This page is Side clamp, steel (04562), part number 04562-112.
You can find the detail information about specifications and dimensions on part number 04562-112.

Variation of this product

Part Number
04562-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F=Retaining force
(N)
F1
(N)
Actuation Application Kind of fastening Weight (ERP)
(kg)

303.49 €

1 4 Days 225004500---2.3440

Tech Support