Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04500-01-19 |
04500-01-26 |
04500-01-38 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | B=T-slot width | B1 | H | H1 | L | L1 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
279.42 € | 1 | 4 Days | 65 | 12/14/16/18 | 19 | 85 | 38 | 132 | 66 | 2.7300 | ||
355.31 € | 1 | 4 Days | 75 | 20/22/24/28/30 | 26 | 100 | 45 | 177 | 85.5 | 4.3700 | ||
430.56 € | 1 | 4 Days | 90 | 32/36/42 | 38 | 120 | 56 | 211 | 95 | 7.1000 |
Loading...
Main material | steel | Component material | mild steel | Item | Stop |
---|---|---|---|---|---|
Version 1 | for robust side clamps | B2 | 20 | D | M6 |
H3 | 40 | S | 12 | RoHS | true |