Manufacturer part number: 03169-0829
Brand: NORELEM
Price: 42.64 €
Delivery time: 4 Days
D2: 22.5
L: 29
SW=key width: 6
D=Thread: M8
L1=thread length: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03169-0829
Main material | steel | Main colour | nickel-plated | Version 1 | for collet |
---|---|---|---|---|---|
Item | tension cone | Version 2 | for internal clamping | PL Edelstahl | true |
This page is Tension cone for collet for internal clamping, steel nickel-plated (03169), part number 03169-0829.
You can find the detail information about specifications and dimensions on part number 03169-0829.
Part Number |
---|
03169-1035 |
03169-1041 |
03169-1247 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | L | SW=key width | D=Thread | L1=thread length | D1=Pin diameter | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
44.26 € | 1 | 4 Days | 27 | 35 | 8 | M10 | 11 | 16 | 0.0817 | ||
47.57 € | 1 | 4 Days | 29 | 41 | 8 | M10 | 13 | 16 | 0.1003 | ||
49.18 € | 1 | 4 Days | 33 | 47 | 10 | M12 | 14 | 18 | 0.1466 |