Basic quick-action clamp form B (33227)

Basic quick-action clamp form B (33227)
· Interface between the machine table or baseplate and the fixating system.

· Mounting the structural elements and clamping elements

· Tool-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33227-05-0

Part Number
33227-05-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

210.56 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Item Quick-action clamps Form B
Form definition Without fastening screw Surface finish body Hard-coated B=Width(mm) 60
D2(mm) 24 H=Height(mm) 11.5 L=Length(mm) 53.5
L1(mm) 77.5 RoHS No PL Edelstahl Yes
Weight (ERP)(kg) 0.1400

This page is Basic quick-action clamp form B (33227), part number 33227-05-0.
You can find the detail information about specifications and dimensions on part number 33227-05-0.

Tech Support