Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03166-10-01910 |
03166-10-04950 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4 | H1 | D1 | D2 | D3 | Tightening torque max. (Nm) | H=Height | D5 | D6 | H2 | H4 | H5 | Clamping range min. - max. | D=diameter | Clamping force (kN) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.89 € | 1 | 4 Days | M3x16 | 22.9 | 19.1 | 38.1 | 29 | 81.5 | 35.6 | 50.8 | 20.1 | 4.6 | 6.8 | 25.4 | 2.5 - 15.9 | 23.9 | 17.3 | 0.2000 | ||
440.22 € | 1 | 4 Days | M5x22 | 32.4 | 49.5 | 76.2 | 63.8 | 135.5 | 48.3 | 88.9 | 50.5 | 5.1 | 11.1 | 36.2 | 5.1 - 45.7 | 55.9 | 17.8 | 0.9600 |
Loading...
Main material | steel | Surface finish body | teflon-coated | Component material | aluminium |
---|---|---|---|---|---|
Surface finish component | hard anodised | Version 1 | for external clamping | Form | A |
Item | Machinable collet system | D7 | 6.4 | H3 | 2.5 |
RoHS | false | PL Edelstahl | true |
Configure
Basic Attributes
D4
H1
D1
D2
D3
Tightening torque max.(Nm)
H=Height
D5
D6
H2
H4
H5
Clamping range min. - max.
D=diameter
Clamping force(kN)
Filter by standard shipping days
Optional Attributes