Manufacturer part number: 03166-10-01911
Brand: NORELEM
Price: 67.83 €
Delivery time: 4 Days
Clamping range min. - max.: 2.5 - 15.9
D=diameter: 23.9
D1: 19.1
D2: 38.1
D3: 29
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03166-10-01911
Part Number
|
---|
03166-10-01911 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping range min. - max. | D=diameter | D1 | D2 | D3 | D4 | H=Height | H1 | H2 | H4 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.83 € | 1 | 4 Days | 2.5 - 15.9 | 23.9 | 19.1 | 38.1 | 29 | M3x16 | 35.6 | 22.9 | 4.6 | 6.8 | 0.1300 |
Loading...
Main material | steel | Item | Collet | Form | B |
---|---|---|---|---|---|
Surface finish body | teflon-coated | Version 1 | for external clamping | H3 | 2.5 |
RoHS | false | PL Edelstahl | true |
This page is Collet for external clamping, form B, steel teflon-coated (03166), part number 03166-10-01911.
You can find the detail information about specifications and dimensions on part number 03166-10-01911.
Configure
Basic Attributes
Clamping range min. - max.
D=diameter
D1
D2
D3
D4
H=Height
H1
H2
H4
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03166-10-04951 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamping range min. - max. | D=diameter | D1 | D2 | D3 | D4 | H=Height | H1 | H2 | H4 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
282.94 € | 1 | 4 Days | 5.1 - 45.7 | 55.9 | 49.5 | 76.2 | 63.8 | M5x22 | 48.3 | 32.4 | 5.1 | 11.1 | 0.7400 |