Mandrel collet, form A, stainless steel bright (03157-11)

Mandrel collet, form A, stainless steel bright (03157-11)
· Positioning and clamping workpieces in small boreholes

· Simple handling

· Various installation versions

· Work surface protected through contact pressure

· For through or blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03157-11-06080
03157-11-08100
03157-11-10125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force max.
(kN)
D=Diameter min.
(mm)
D=max. diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Weight (ERP)
(kg)

39.23 €

1 4 Days 2.668106M6M312.52.5106860.0070

41.08 €

1 4 Days 3.9810128M8M41531281380.0130

42.35 €

1 4 Days 8.51012.512.510M10M519312815100.0200

Loading...

  1. 1

Basic information

Main material Stainless steel Item Mandrel collet Form A
Surface finish body Bright Steel code 1.4305 RoHS Yes
PL Edelstahl Yes

Tech Support