Holder for collet, steel nickel-plated (03167)

Holder for collet, steel nickel-plated (03167)
· Mechanical actuation

· Ground locating diameter

· Quick positioning via locking pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03167-065
03167-090
03167-120
03167-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 H1 D1 D3 T Tightening torque max.
(Nm)
H=Height A D5 T1 T2 SW for screws D=outside diameter D2=Thread F2=Max. internal clamping
(kN)
F1=Max. outer clamping
(kN)
Weight (ERP)
(kg)

852.84 €

1 4 Days M6x1122842815352266138M665M84.54.50.8373

952.20 €

1 4 Days M8x1.251442601025403088158M890M10771.7570

1,065.36 €

1 4 Days M10x1.51855801240454310111910M10120M1010103.5600

1,246.14 €

1 4 Days M12x1.7524631101440506012132510M12160M1210127.3400

Loading...

  1. 1

Basic information

Main material steel Surface finish body nickel-plated Version 1 for collet
Item Holder PL Edelstahl true

Tech Support