Collet for external clamping, high-strength aluminium (03168) (03168-1120)

Collet for external clamping, high-strength aluminium (03168) 03168-1120

Product Details:

Manufacturer part number: 03168-1120

Brand: NORELEM

Price: 474.72

Delivery time: 4 Days


Technical Data:

D4: 24

H1: 40

D1: 25

D3: M6

H=Height: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03168-1120

Part Number
03168-1120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 H1 D1 D3 H=Height H2 H3 D=outside diameter D2=Thread Weight (ERP)
(kg)

474.72 €

1 4 Days 244025M646205120M101.1800

Loading...

  1. 1

Basic information

Main material high-strength aluminium Main colour blue anodised Version 1 for external clamping
Item Collet PL Edelstahl true

This page is Collet for external clamping, high-strength aluminium (03168), part number 03168-1120.
You can find the detail information about specifications and dimensions on part number 03168-1120.

Variation of this product

Part Number
03168-1065
03168-1090
03168-1160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 H1 D1 D3 H=Height H2 H3 D=outside diameter D2=Thread Weight (ERP)
(kg)

295.38 €

1 4 Days 202521M52910465M80.2107

393.82 €

1 4 Days 243525M64015590M100.5636

705.18 €

1 4 Days 284529M852256160M122.2580

Tech Support