Machinable collet system, steel (03177) (03177-116030)

Machinable collet system, steel (03177) 03177-116030

Product Details:

Manufacturer part number: 03177-116030

Brand: NORELEM

Price: 2,279.76

Delivery time: 4 Days


Technical Data:

Version 2: for external clamping

Weight (ERP): 5.0200 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03177-116030

Part Number
03177-116030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Weight (ERP)
(kg)

2,279.76 €

1 4 Days for external clamping5.0200

Loading...

  1. 1

Basic information

Main material steel Item Machinable collet system Clamping range min. - max. Ø 30 - Ø 140
Milling depth min./max. 1-20 Workpiece weight max.(kg) 25 PL Edelstahl false

This page is Machinable collet system, steel (03177), part number 03177-116030.
You can find the detail information about specifications and dimensions on part number 03177-116030.

Variation of this product

Part Number
03177-216030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 Weight (ERP)
(kg)

2,372.22 €

1 4 Days for internal clamping5.1600

Tech Support