Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03178-11603050 |
03178-21603050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 2 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
3,459.66 € | 1 | 4 Days | for external clamping | 10.9600 | ||
3,514.86 € | 1 | 4 Days | for internal clamping | 12.2350 |
Loading...
Main material | steel | Item | Machinable collet system | Version 1 | for grid plate |
---|---|---|---|---|---|
Clamping range min. - max. | Ø 30 - Ø 140 | Milling depth min./max. | 1-20 | Workpiece weight max.(kg) | 25 |
PL Edelstahl | false |