Machinable collet system pneumatic, carbon steel, nickel-plated (03178) (03178-10-1090100)

Machinable collet system pneumatic, carbon steel, nickel-plated (03178) 03178-10-1090100

Product Details:

Manufacturer part number: 03178-10-1090100

Brand: NORELEM

Price: 1,342.74

Delivery time: 4 Days


Technical Data:

Form: B

Clamping force: 6000 N

D=diameter: 90

D1: 130

D2: 23


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03178-10-1090100

Part Number
03178-10-1090100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Clamping force
(N)
D=diameter D1 D2 D3 D4 D5 D6 H=Height H1 H2 H3 H4 H5 L L1 Weight (ERP)
(kg)

1,342.74 €

1 4 Days B60009013023118M10M52210085157466659556.0000

Loading...

  1. 1

Basic information

Main material high carbon steel Main colour nickel-plated Item Machinable collet system
Version 1 pneumatic Operating pressure(MPa) 0.5 PL Edelstahl true

This page is Machinable collet system pneumatic, carbon steel, nickel-plated (03178), part number 03178-10-1090100.
You can find the detail information about specifications and dimensions on part number 03178-10-1090100.

Variation of this product

Part Number
03178-10-1065090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Clamping force
(N)
D=diameter D1 D2 D3 D4 D5 D6 H=Height H1 H2 H3 H4 H5 L L1 Weight (ERP)
(kg)

1,041.90 €

1 4 Days A4000651101998M8M4189080107265449454.2500

Tech Support