Multiple clamping system, tool steel (41510) (41510-05030002)

Multiple clamping system, tool steel (41510) 41510-05030002

Product Details:

Manufacturer part number: 41510-05030002

Brand: NORELEM

Price: 1,742.94

Delivery time: 4 Days


Technical Data:

Version 1: serrated

L=Length: 300

L4: -

L3: -

L5: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41510-05030002

Part Number
41510-05030002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 L=Length L4 L3 L5 L6 Weight (ERP)
(kg)

1,742.94 €

1 4 Days serrated300----6.0000

Loading...

  1. 1

Basic information

Main material tool steel Surface finish body hardened and ground D4 17.5
Item Multiple Clamping System H1 50 D1 12
D2 20 D3 16 L1 96
L2 200 H=Height 75 B=Width 50
D5 11 H2 25 D7 M6
H4 16 H3 12 F Socket head screw DIN 912 M10x30
D=bore 25 L max. 50.5 L min. 44.5
G cap screw DIN 912 M12x25 L7 30 D6=Thread M5
NK = Quatity Wedge clamp 2 NF = Quantity Fixed jaw 3 NW = Quantity Workpieces 4
RoHS false PL Edelstahl true

This page is Multiple clamping system, tool steel (41510), part number 41510-05030002.
You can find the detail information about specifications and dimensions on part number 41510-05030002.

Variation of this product

Part Number
41510-05030001
41510-05040001
41510-05040002
41510-05050001
41510-05050002
41510-05060001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 L=Length L4 L3 L5 L6 Weight (ERP)
(kg)

1,581.48 €

1 4 Days smooth300----6.0000

1,755.36 €

1 4 Days smooth400300288--7.2000

1,916.82 €

1 4 Days serrated400300288--7.2000

2,010.66 €

1 4 Days smooth500400288--8.6000

2,173.50 €

1 4 Days serrated500400288--8.6000

2,156.94 €

1 4 Days smooth600400288500-9.9000

Tech Support