Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42780-138281
Main material | High carbon steel | Item | Clamping module | Surface finish body | Hardened and ground |
---|---|---|---|---|---|
Version 1 | UNILOCK | Version 2 | ERGO 138 | Operating pressure bar | 6 |
Retraction force with turbo(kN) | 18 | PL Edelstahl | Yes |
This page is Clamping module UNILOCK, ERGO 138 (42780), part number 42780-138281.
You can find the detail information about specifications and dimensions on part number 42780-138281.
Part Number |
---|
42780-138280 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Form definition | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
1,121.94 € | 1 | 4 Days | A | Without rotation lock | 3.5700 |