Mandrel collet, form A, stainless steel bright (03157-10) (Part Numbers)

Mandrel collet, form A, stainless steel bright (03157-10)
· Positioning and clamping workpieces in small boreholes

· Simple handling

· Various installation versions

· Work surface protected through contact pressure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03157-10-105060
03157-10-106080
03157-10-108100
03157-10-110125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force max.
(kN)
D=Diameter min. D=max. diameter D1 D2 D3 D4 H H1 L L1 SW1 SW2 T Tightening torque max.
(Nm)
Weight (ERP)
(kg)

36.23 €

1 4 Days 0.1956106M6M382.51066260.90.0037

36.80 €

1 4 Days 0.3468106M6M3102.510662.562.40.0053

37.73 €

1 4 Days 0.62810128M8M41231288374.40.0103

39.03 €

1 4 Days 0.621012.5128M8M41531288478.10.0148

Loading...

  1. 1

Basic information

Main material stainless steel Item Mandrel Collet Form A
Surface finish body bright Clamping type internal clamping Application machined
Steel code 1.4305 RoHS true PL Edelstahl true

Tech Support