Mandrel collet, form B, stainless steel bright (03157-10) (03157-10-206080)

Mandrel collet, form B, stainless steel bright (03157-10) 03157-10-206080

Product Details:

Manufacturer part number: 03157-10-206080

Brand: NORELEM

Price: 36.45

Delivery time: 4 Days


Technical Data:

H: 10

H1: 2.5

D1: 12

SW2: 2.5

D=Diameter min.: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03157-10-206080

Part Number
03157-10-206080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H H1 D1 SW2 D=Diameter min. D2 D3 D=max. diameter L T L1 SW1 Clamping force max.
(kN)
Tightening torque max.
(Nm)
PL Edelstahl Weight (ERP)
(kg)

36.45 €

1 4 Days 102.5122.568M889.82.56100.342.4true0.0090

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Form B
Item Mandrel Collet Steel code 1.4305 RoHS true

This page is Mandrel collet, form B, stainless steel bright (03157-10), part number 03157-10-206080.
You can find the detail information about specifications and dimensions on part number 03157-10-206080.

Variation of this product

Part Number
03157-10-204050
03157-10-205060
03157-10-208100
03157-10-210120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H H1 D1 SW2 D=Diameter min. D2 D3 D=max. diameter L T L1 SW1 Clamping force max.
(kN)
Tightening torque max.
(Nm)
PL Edelstahl Weight (ERP)
(kg)

36.02 €

1 4 Days 6.52.510248M859.82680.150.9-0.0050

36.02 €

1 4 Days 82.512258M869.826100.190.9-0.0070

37.48 €

1 4 Days 12312388M81011.838100.624.4true0.0150

38.96 €

1 4 Days 1531441010M101211.848100.88.1true0.0180

Tech Support