Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04451-0500212
Main material | Mild steel | Surface finish body | Hardened and phosphated | Item | Wedge clamp |
---|---|---|---|---|---|
Form | B | Form definition | Serrated | Version 1 | With fixed jaw |
Version 2 | Single sided | B=Width(mm) | 50 | B1(mm) | 30 |
C hole for DIN 912 cap screw | M12 | D Internal thread | M5 | G cap screw DIN 912 | M12x30 |
H=Height(mm) | 25 | H1(mm) | 12.5 | H3(mm) | 3.5 |
L max.(mm) | 94.5 | L min.(mm) | 88.5 | Clamping force max.(kN) | 30 |
Tightening torque max.(Nm) | 85 | Z cap screw DIN 912 | M12x25 | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.7350 |
This page is Wedge clamp with fixed jaw, single sided form B serrated (04451), part number 04451-0500212.
You can find the detail information about specifications and dimensions on part number 04451-0500212.